Wiper, TPU95 / Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AM54 120X135X8 MM

Part Number
AM54 120X135X8 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.83 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 120 Outer diameter(mm) 135 Width(mm) 8
Weight(g) 57.27 series AM Customs tariff number 84879090

This page is Wiper, TPU95 / Steel, part number AM54 120X135X8 MM.
You can find the detail information about specifications and dimensions on part number AM54 120X135X8 MM.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360