Configure
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Running Disc

    Part number:

    Still undefined. 16 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    Outer diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    GTIN/EAN

    Minimum order quantity
    10
    24
    2.75
    7
    7316570219265
    1 pieces
    12
    26
    2.75
    8
    7316570504453
    1 pieces
    15
    28
    2.75
    9
    7316570440898
    1 pieces
    17
    30
    2.75
    8
    -
    1 pieces
    20
    35
    2.75
    14
    7316570078817
    1 pieces
    25
    42
    3
    19
    7316571068718
    1 pieces
    30
    47
    3
    22
    7316570331196
    1 pieces
    35
    52
    3.5
    29.0
    7316571171210
    1 pieces
    40
    60
    3.5
    40
    7316570294569
    1 pieces
    45
    65
    4
    50.0
    7316570102086
    1 pieces
    50
    70
    4
    55.0
    7316570620153
    1 pieces
    55
    78
    5
    88
    7316570629224
    1 pieces
    70
    95
    5.25
    123.0
    7316570045055
    1 pieces
    75
    100
    5.74
    142.0
    7316570118957
    1 pieces
    85
    110
    5.75
    159.0
    7316571121147
    1 pieces
    90
    120
    6.5
    234.0
    7316570597332
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    4.02 €
    ( 4.78 € )
    17 working days
    4.22 €
    ( 5.02 € )
    17 working days
    4.22 €
    ( 5.02 € )
    17 working days
    4.48 €
    ( 5.33 € )
    17 working days
    4.73 €
    ( 5.63 € )
    17 working days
    5.88 €
    ( 7.00 € )
    17 working days
    6.95 €
    ( 8.27 € )
    17 working days
    7.93 €
    ( 9.44 € )
    17 working days
    8.00 €
    ( 9.52 € )
    17 working days
    9.02 €
    ( 10.73 € )
    17 working days
    10.45 €
    ( 12.44 € )
    17 working days
    12.57 €
    ( 14.96 € )
    17 working days
    18.10 €
    ( 21.54 € )
    17 working days
    37.18 €
    ( 44.24 € )
    17 working days
    28.03 €
    ( 33.36 € )
    17 working days
    35.88 €
    ( 42.70 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 10~90
    ・Outer diameter(mm): 24~120
    ・eClass code: 23-05-09-03

    Universal washers for cylindrical and needle roller thrust bearings are supplied as separate components. They are made of hardened carbon chromium bearing steel and their raceway surface is ground, while all other surfaces are turned. The washers are suitable for applications where accurate centring of the washers is not necessary or where low speeds are involved. They can be used as shaft or housing washers for AXK series bearings, and as shaft washers for AXW series bearings.

    [Features]
    ・Enable full interchangeability of washers
    ・Suitable where accurate centring of washers is not necessary
    ・Suitable for low-speed applications
    ・Available for cylindrical roller thrust bearings in the K 811 series