Configure
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Shaft Washer, Inner Centerable

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    Outer diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    GTIN/EAN

    Minimum order quantity
    15
    28
    2.75
    8
    7316577122643
    1 pieces
    20
    35
    2.75
    12
    7316577013132
    1 pieces
    25
    42
    3
    19
    7316577013149
    1 pieces
    30
    47
    3
    20.0
    7316577013156
    1 pieces
    35
    52
    3.5
    27
    7316577122742
    1 pieces
    40
    60
    3.5
    40
    7316577122780
    1 pieces
    45
    65
    4
    47.0
    7316577122827
    1 pieces
    60
    85
    4.75
    92
    7316577122919
    1 pieces
    90
    120
    6.5
    234.0
    7316577123107
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    8.97 €
    ( 10.67 € )
    17 working days
    9.85 €
    ( 11.72 € )
    17 working days
    10.77 €
    ( 12.82 € )
    17 working days
    11.32 €
    ( 13.47 € )
    17 working days
    13.08 €
    ( 15.57 € )
    17 working days
    13.55 €
    ( 16.12 € )
    17 working days
    14.05 €
    ( 16.72 € )
    17 working days
    20.95 €
    ( 24.93 € )
    17 working days
    52.10 €
    ( 62.00 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 15~90
    ・Outer diameter(mm): 28~120
    ・eClass code: 23-05-09-03

    Shaft washers for cylindrical and needle roller thrust bearings are supplied as separate components. They are made of hardened carbon chromium bearing steel and have a precision-ground raceway surface and a ground bore. The washers can be combined with roller and cage thrust assemblies and housing washers to create complete bearings. SKF recommends using WS washers for high-speed applications where accurate centring of the washers is required.

    [Features]
    ・Enable full interchangeability of shaft washers
    ・Suitable for high-speed applications
    ・Suitable where accurate centring of washers is required
    ・811 series washers are available for needle roller thrust bearings