Configure
  • Type
    • Est. shipping days
      • All
      • Within 12 working days
      • Within 17 working days

    End Cover

    Part number:

    Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Weight

    (g)

    GTIN/EAN

    Minimum order quantity
    11
    7316574850891
    1 pieces
    14
    7316574850907
    1 pieces
    17
    7316574850914
    1 pieces
    23
    7316574850938
    1 pieces
    29
    7316574850945
    1 pieces
    63
    7316571152851
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    3.25 €
    ( 3.87 € )
    12 working days
    3.40 €
    ( 4.05 € )
    12 working days
    3.57 €
    ( 4.25 € )
    12 working days
    3.57 €
    ( 4.25 € )
    17 working days
    4.00 €
    ( 4.76 € )
    17 working days
    6.37 €
    ( 7.58 € )
    17 working days

    More Information

    Basic information

    End covers protect the exposed shaft end and help to avoid accidents. They have good resistance to most chemicals and can withstand operating temperatures up to 100 °C (210 °F). They are easy to install and are cost effective. Most ball bearing units can accommodate specifically designed end covers.

    [Features]
    ・Easy to install
    ・Good chemical resistance
    ・Cost effective
    ・eClass code: 23-05-17-90
    ・ECW, ECY