Configure
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Clamping Sleeve, Hydraulic

    Part number:

    Still undefined. 5 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    Outer diameter

    (mm)

    Weight

    (g)

    internal diameter in mm

    external diameter in mm

    length in mm

    GTIN/EAN

    thread size

    series

    Minimum order quantity
    200
    280
    15925.0
    200
    280
    186
    7316570548532
    Tr220x4
    OH…H
    1 pieces
    220
    300
    18780.0
    220
    300
    199
    7316570284973
    Tr240x4
    OH…H
    1 pieces
    180
    240
    8900.0
    180
    240
    120
    7316570931273
    M200x3
    OH…H
    1 pieces
    220
    290
    11800.0
    220
    290
    133
    7316570683905
    Tr240x4
    OH…H
    1 pieces
    200
    292
    11600.0
    200
    292
    161
    7316571231082
    Tr220x4
    OH…HTL
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1,189.70 €
    ( 1,415.74 € )
    17 working days
    2,648.77 €
    ( 3,152.04 € )
    17 working days
    989.05 €
    ( 1,176.97 € )
    17 working days
    1,121.70 €
    ( 1,334.82 € )
    17 working days
    1,134.52 €
    ( 1,350.08 € )
    17 working days