Configure
  • Type
    • Est. shipping days
      • All
      • Within 12 working days

    Connecting Link, with Spring, Ecoplus

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Pitch

    Weight

    (g)

    Minimum order quantity
    15.875
    38.0
    1 pieces
    25.4
    177.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.83 €
    ( 2.18 € )
    12 working days
    4.47 €
    ( 5.32 € )
    12 working days

    More Information

    Basic information

    [Specifications]
    ・Pitch: 15.875, 25.4
    ・Number of Tracks: 3
    ・Material: Standard
    ・Norm: DIN 8187/8188
    ・Series: False link

    [Features]
    ・Breaking strength according to ISO standard
    ・Non-drip initial lubrication
    ・High availability