Configure

Roller Chain, 1 / 2'' X 5 / 16''

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items

Number of Tracks

Norm

chain setup

Weight

(g)

material

Minimum order quantity
1
DIN 8187/8188
-
2000.0
standard
1 pieces
1
DIN 8187/8188
-
700.0
standard
1 pieces
2
DIN 8187/8188
-
1350.0
standard
1 pieces
3
DIN 8187/8188
-
5950.0
standard
1 pieces
2
DIN 8187/8188
-
9350.0
stainless steel
1 pieces
1
DIN 8187/8188
-
700.0
stainless steel
1 pieces
2
DIN 8187/8188
-
1300.0
standard
1 pieces
-
DIN 8187/8188
-
760.0
vernickelt
1 pieces
-
-
side bow chain
650.0
standard
1 pieces
-
DIN 8187/8188
-
1429.0
standard
1 pieces
1
DIN 8187/8188
-
700.0
standard
1 pieces
2
DIN 8187/8188
-
1400.0
standard
1 pieces
3
DIN 8187/8188
-
2093.0
standard
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
9.08 €
( 10.81 € )
12 working days
9.35 €
( 11.13 € )
7 working days
17.37 €
( 20.67 € )
7 working days
27.38 €
( 32.58 € )
7 working days
85.20 €
( 101.39 € )
7 working days
39.37 €
( 46.85 € )
12 working days
58.55 €
( 69.67 € )
12 working days
34.10 €
( 40.58 € )
12 working days
40.88 €
( 48.65 € )
12 working days
22.85 €
( 27.19 € )
12 working days
72.63 €
( 86.43 € )
17 working days
116.27 €
( 138.36 € )
17 working days
195.05 €
( 232.11 € )
12 working days

More Information

Basic information

[Specifications]
・Pitch: 12.7
・Number of Tracks: 1, 2, 3
・Material: Standard, stainless steel, nick-plating
・Norm: DIN 8187/8188