Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KMFE 4 |
KMFE 9 |
KMFE 10 |
KMFE 11 |
KMFE 12 |
KMFE 13 |
KMFE 14 |
KMFE 15 |
KMFE 16 |
KMFE 17 |
KMFE 18 |
KMFE 19 |
KMFE 20 |
KMFE 21 |
KMFE 22 |
KMFE 24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Weight (g) | width in mm | internal diameter in mm | external diameter in mm | GTIN/EAN | |
---|---|---|---|---|---|---|---|---|---|---|
27.49 € | 1 | 12 Days | M20x1 | 31.0 | 9.5 | 20 | 32 | 7316571584683 | ||
35.42 € | 1 | 12 Days | M45x1,5 | 140.0 | 13 | 45 | 65 | 7316571585109 | ||
23.66 € | 1 | 12 Days | M50x1,5 | 160.0 | 14 | 50 | 70 | 7316571585116 | ||
25.22 € | 1 | 17 Days | M55x2 | 180.0 | 14 | 55 | 75 | 7316571585192 | ||
27.68 € | 1 | 12 Days | M60x2 | 190.0 | 14 | 60 | 80 | 7316571585307 | ||
28.10 € | 1 | 12 Days | M65x2 | 230.0 | 15 | 65 | 85 | 7316571585314 | ||
38.86 € | 1 | 17 Days | M70x2 | 260.0 | 15 | 70 | 92 | 7316571585345 | ||
42.44 € | 1 | Quote | M75x2 | 320.0 | 16 | 75 | 98 | 7316571585352 | ||
46.35 € | 1 | 12 Days | M80x2 | 420.0 | 18 | 80 | 105 | 7316571585574 | ||
51.58 € | 1 | 12 Days | M85x2 | 460.0 | 19 | 85 | 110 | 7316571585628 | ||
57.50 € | 1 | 12 Days | M90x2 | 580.0 | 19 | 90 | 120 | 7316571587806 | ||
195.18 € | 1 | Quote | M95x2 | 660.0 | 20 | 95 | 125 | 7316571587813 | ||
66.35 € | 1 | 12 Days | M100x2 | 710.0 | 21 | 100 | 130 | 7316571587820 | ||
206.28 € | 1 | 17 Days | M105x2 | 850.0 | 21 | 105 | 140 | 7316571587837 | ||
75.07 € | 1 | 17 Days | M110x2 | 930.0 | 21.5 | 110 | 145 | 7316571587844 | ||
248.34 € | 1 | Quote | M120x2 | 1160.0 | 26 | 120 | 155 | - |
Loading...
Material | Steel | number of grooves | 4 ST | backup type | clamping bolt |
---|---|---|---|---|---|
series | KMFE | Customs tariff number | 73181660 |