Double toothed timing belt / Twin Power CTB / B 9,53 / CR (Neoprene) / glass fibre / GATES

Double toothed timing belt / Twin Power CTB / B 9,53 / CR (Neoprene) / glass fibre / GATES
· High loading capacity
· Twin Power™ can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides - provided the sum of the loads does not exceed the maximum capacity
· Non-slip positive drive
· Running at low noise
· Free of lubrication and maintenance
· Temperature range: -30°C to +100°C

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9246-12022

Part Number
9246-12022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.48 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Rubber Belt Core Wire Material Glass Cord Belt Width (mm)(mm) 9.53
Temperature range (min.)(°C) -30 Temperature range (max.) 100 Pitch(mm) 5.08
GTIN/EAN 5412571203431 Weight(g) 13.0 Customs tariff number 40103500

This page is Double toothed timing belt / Twin Power CTB / B 9,53 / CR (Neoprene) / glass fibre / GATES , part number 9246-12022.
You can find the detail information about specifications and dimensions on part number 9246-12022.

Tech Support