Complete Piston, 72NBR708

Complete Piston, 72NBR708
  • Volume Discount
[Specifications]
・Material: NBR
・Internal diameter(mm): 3~16
・External diameter(mm): 8~80

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
407194
407205
407207
407209
451057
451142
451144
451146
451147
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

8.37 €

1 Available 17 Days 4.22.1380.35

8.37 €

1 Available 12 Days 5.76.74.5162.701

10.68 €

1 Available 7 Days 6.77.76204.701

10.68 €

1 Available 7 Days 897258.501

14.32 €

1 Available 12 Days 8983220.001

15.60 €

1 Available 12 Days 8.510104035.101

18.18 €

1 Available 12 Days 8.510105059.001

22.38 €

1 Available 17 Days 9.5121663109.001

30.42 €

1 Available 17 Days 9.5121680192.001

Loading...

  1. 1

Basic information

Hardness in Shore 72 Material NBR Series NADUOP
Customs tariff number 40169300

Tech Support