Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Double-acting Scraper, Merkel, 94AU925

    Part number:

    40422073
    Clear
    • This item can be ordered in 243 units.

    Quantity:

    Part number list

    Number of items
    Part number
    40422073
    Minimum order quantity
    243 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    4.13 €
    ( 4.91 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Material: 94AU925
    ・Internal diameter(mm): 28, 50
    ・External diameter(mm): 36, 60

    Part number has been confirmed