Configure
  • Type
    • Est. shipping days
      • All
      • Within 12 working days
      • Within 17 working days

    Double-acting Scraper, PTFE-bronze with O-ring NBR

    Part number:

    Still undefined. 12 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Width

    (mm)

    Internal diameter

    (mm)

    External diameter

    (mm)

    Weight

    (g)

    Minimum order quantity
    6.3
    40
    48.8
    6.8
    1 pieces
    6.3
    60
    68.8
    10
    32 pieces
    4.2
    32
    39.6
    9
    55 pieces
    4.2
    25
    32.6
    2.6
    57 pieces
    4.2
    30
    37.6
    5.7
    1 pieces
    6.3
    45
    53.8
    8
    1 pieces
    8.1
    70
    82.2
    21
    1 pieces
    6.3
    50
    58.8
    8.5
    1 pieces
    8.1
    100
    112.2
    30
    1 pieces
    8.1
    80
    92.2
    20
    1 pieces
    6.3
    56
    64.8
    9.4
    1 pieces
    11.5
    200
    216
    102
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    129.87 €
    ( 154.55 € )
    12 working days
    19.40 €
    ( 23.09 € )
    17 working days
    11.13 €
    ( 13.24 € )
    17 working days
    10.70 €
    ( 12.73 € )
    17 working days
    118.30 €
    ( 140.78 € )
    12 working days
    136.58 €
    ( 162.53 € )
    17 working days
    127.28 €
    ( 151.46 € )
    17 working days
    144.03 €
    ( 171.40 € )
    12 working days
    179.45 €
    ( 213.55 € )
    17 working days
    142.88 €
    ( 170.03 € )
    17 working days
    152.07 €
    ( 180.96 € )
    17 working days
    327.52 €
    ( 389.75 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Material: NBR
    ・Internal diameter(mm): 25~200
    ・External diameter(mm): 32.6~216