U-ring, 94AU925, AUN100

U-ring, 94AU925, AUN100
  • Volume Discount
[Specifications]
・Material: 94AU925
・Internal diameter(mm): 10~190
・External diameter(mm): 20~210

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
34397
40421087
40421089
40421093
40421094
40421104
40421105
40421107
40421108
40421109
40421111
40421113
40421172
40421186
40421189
40421190
40421191
40421192
40421194
40421196
40421197
40421198
40421199
40421200
40421201
40421202
40421203
40421204
40421206
40421208
40421209
40421210
40421211
40421213
40421214
40421215
40421216
40421217
40421218
40421219
40421220
40421223
40421224
40421225
40421227
40421228
40421231
40421232
40421235
40421236
40421237
40421238
40421240
40421241
40421242
40421244
40421245
40421250
40421746
40421848
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

23.08 €

1 Available 12 Days 1260803926909723.151

10.58 €

1 Available 17 Days 81525392690972.491

11.17 €

1 Available 17 Days 81828392690972.811

11.17 €

1 Available 12 Days 82030392690972.891

11.17 €

1 Available 17 Days 102030392690973.961

34.83 €

1 Available 12 Days 12851003926909724.441

49.45 €

1 Available 17 Days 151101253926909738.901

27.70 €

1 Available 17 Days 1275853926909714.651

29.43 €

1 Available 7 Days 1080903926909713.291

60.03 €

1 Available 12 Days 151251408412908044.271

19.05 €

1 Available 12 Days 1252623926909710.481

12.50 €

1 Available 12 Days 82535392690973.561

6.52 €

151 17 Days 1340603926909718.391

20.02 €

1 Available 12 Days 1250703926909720.381

46.58 €

1 Available 12 Days 121001203926909735.361

64.85 €

1 Available 17 Days 151301508412908060.751

27.70 €

1 Available 17 Days 1265853926909725.391

55.42 €

1 Available 12 Days 151101303926909751.691

60.03 €

1 Available 12 Days 151201408412908054.971

93.35 €

1 Available 17 Days 151601808412908076.001

78.97 €

1 Available 17 Days 151401608412908064.511

29.43 €

1 Available 12 Days 1270903926909727.281

16.55 €

1 Available 12 Days 1038558412908010.911

86.23 €

1 Available 17 Days 151501708412908068.231

37.72 €

1 Available 12 Days 12851053926909732

10.58 €

1 Available 12 Days 81020392690971.721

3.82 €

299 17 Days 81022392690972.171

10.58 €

1 Available 12 Days 81222392690971.941

10.58 €

1 Available 17 Days 81424392690972.231

13.08 €

1 Available 17 Days 102538392690975.951

13.08 €

1 Available 17 Days 102840392690976.171

13.08 €

1 Available 12 Days 103040392690975.671

13.57 €

1 Available 17 Days 103042392690976.301

13.57 €

1 Available 17 Days 103245392690977.301

13.57 €

1 Available 12 Days 103545392690976.271

16.55 €

1 Available 12 Days 104055392690979.781

16.55 €

1 Available 12 Days 104555392690977.831

18.10 €

1 Available 17 Days 1045603926909711.4

18.10 €

1 Available 12 Days 105060392690978.601

19.05 €

1 Available 12 Days 1050653926909712.191

20.02 €

1 Available 17 Days 1255703926909716.6

23.08 €

1 Available 12 Days 1265803926909719.271

27.70 €

1 Available 17 Days 1270853926909721.001

29.43 €

1 Available 17 Days 1275903926909721.151

37.72 €

1 Available 12 Days 12901053926909725.381

40.98 €

1 Available 17 Days 12901103926909734.031

49.45 €

1 Available 17 Days 151051253926909749.701

60.03 €

1 Available 17 Days 151151358412908053.911

64.85 €

1 Available 17 Days 151251458412908057.241

14.25 €

1 Available 17 Days 103550392690978.991

13.08 €

1 Available 12 Days 102540392690977.011

14.25 €

1 Available 12 Days 104050392690977.001

12.50 €

1 Available 12 Days 82032392690973.431

21.18 €

1 Available 17 Days 1265753926909713.321

20.02 €

1 Available 17 Days 1260703926909712.321

43.48 €

1 Available 12 Days 12951153926909733.891

23.08 €

1 Available 12 Days 1270803926909714.211

31.75 €

1 Available 17 Days 1275953926909729.121

19.05 €

1 Available 17 Days 1245653926909718.801

107.38 €

1 Available 17 Days 151802008412908080

Loading...

Basic information

Hardness in Shore 94 Material 94AU925 Series AUN

Tech Support