Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
11.67 € ( 13.89 € ) | 17 working days |
11.97 € ( 14.24 € ) | 12 working days |
12.15 € ( 14.46 € ) | 7 working days |
12.15 € ( 14.46 € ) | 12 working days |
12.15 € ( 14.46 € ) | 7 working days |
12.15 € ( 14.46 € ) | 12 working days |
12.15 € ( 14.46 € ) | 7 working days |
12.50 € ( 14.88 € ) | 7 working days |
12.50 € ( 14.88 € ) | 12 working days |
13.00 € ( 15.47 € ) | 17 working days |
13.00 € ( 15.47 € ) | 12 working days |
13.43 € ( 15.98 € ) | 12 working days |
13.43 € ( 15.98 € ) | 12 working days |
13.88 € ( 16.52 € ) | 7 working days |
13.88 € ( 16.52 € ) | 7 working days |
14.17 € ( 16.86 € ) | 12 working days |
14.52 € ( 17.28 € ) | 7 working days |
14.52 € ( 17.28 € ) | 12 working days |
14.52 € ( 17.28 € ) | 7 working days |
15.02 € ( 17.87 € ) | 12 working days |
15.02 € ( 17.87 € ) | 17 working days |
15.02 € ( 17.87 € ) | 17 working days |
15.65 € ( 18.62 € ) | 12 working days |
16.30 € ( 19.40 € ) | 12 working days |
18.88 € ( 22.47 € ) | 12 working days |
21.92 € ( 26.08 € ) | 7 working days |
24.77 € ( 29.48 € ) | 12 working days |
25.75 € ( 30.64 € ) | 17 working days |
26.67 € ( 31.74 € ) | 12 working days |
29.33 € ( 34.90 € ) | 12 working days |
16.73 € ( 19.91 € ) | 12 working days |
11.67 € ( 13.89 € ) | 17 working days |
[Specifications]
・Material: NBR
・Internal diameter(mm): 10~110
・External diameter(mm): 16~120