Configure
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Wiper, without Metal Sheet, 85NBR-B247

    Part number:

    Still undefined. 5 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    External diameter

    (mm)

    Weight

    (g)

    Minimum order quantity
    250
    270
    119
    1 pieces
    260
    280
    135
    7 pieces
    270
    290
    140
    6 pieces
    400
    420
    195
    1 pieces
    450
    470
    220
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    139.50 €
    ( 166.00 € )
    17 working days
    46.47 €
    ( 55.30 € )
    17 working days
    48.40 €
    ( 57.60 € )
    17 working days
    237.72 €
    ( 282.89 € )
    17 working days
    283.23 €
    ( 337.04 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Material: NBR
    ・Internal diameter(mm): 250~450
    ・External diameter(mm): 270~470