Configure
  • Type
    • Est. shipping days
      • All
      • Within 7 working days
      • Within 12 working days
      • Within 17 working days

    Wiper, without Metal Sheet, 94AU925

    Part number:

    Still undefined. 18 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Width

    (mm)

    Width2

    (mm)

    Internal diameter

    (mm)

    External diameter

    (mm)

    Customs tariff number

    Weight

    (g)

    Minimum order quantity
    9.3
    12.3
    125
    140
    84129080
    34.191
    1 pieces
    9.3
    12.3
    100
    115
    39269097
    28.261
    1 pieces
    4.8
    7
    45
    53
    39269097
    3.681
    1 pieces
    4.8
    7
    22
    30
    39269097
    2.011
    1 pieces
    4.8
    7
    20
    28
    84129080
    1.8
    1 pieces
    4.8
    7
    16
    24
    39269097
    1.541
    1 pieces
    4.8
    7
    28
    36
    39269097
    2.491
    1 pieces
    4.8
    7
    36
    44
    39269097
    3.021
    1 pieces
    4.8
    7
    10
    18
    39269097
    1.081
    1 pieces
    6.1
    8.3
    63
    73
    39269097
    10
    1 pieces
    6.1
    8.3
    80
    90
    39269097
    10.23
    1 pieces
    4.8
    7
    50
    58
    39269097
    4.14
    1 pieces
    4.8
    7
    12
    20
    39269097
    1.201
    1 pieces
    4.8
    7
    18
    26
    39269097
    1.7
    1 pieces
    4.8
    7
    25
    33
    39269097
    2.311
    1 pieces
    4.8
    7
    32
    40
    39269097
    2.841
    1 pieces
    4.8
    7
    40
    48
    39269097
    3.341
    1 pieces
    6.1
    -
    70
    80
    39269097
    8.841
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    42.67 €
    ( 50.78 € )
    17 working days
    30.92 €
    ( 36.79 € )
    17 working days
    11.77 €
    ( 14.01 € )
    17 working days
    7.93 €
    ( 9.44 € )
    17 working days
    7.93 €
    ( 9.44 € )
    12 working days
    7.52 €
    ( 8.95 € )
    7 working days
    9.30 €
    ( 11.07 € )
    12 working days
    9.63 €
    ( 11.46 € )
    17 working days
    7.40 €
    ( 8.81 € )
    17 working days
    15.05 €
    ( 17.91 € )
    17 working days
    20.93 €
    ( 24.91 € )
    7 working days
    12.87 €
    ( 15.32 € )
    17 working days
    7.52 €
    ( 8.95 € )
    17 working days
    7.93 €
    ( 9.44 € )
    12 working days
    8.90 €
    ( 10.59 € )
    12 working days
    9.30 €
    ( 11.07 € )
    17 working days
    10.12 €
    ( 12.04 € )
    12 working days
    16.42 €
    ( 19.54 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Material: 94AU925
    ・Internal diameter(mm): 10~125
    ・External diameter(mm): 18~140