Configure
  • Type
    • Est. shipping days
      • All
      • Within 12 working days
      • Within 17 working days

    Piston Seal, 5-part, 80NBR-B281, L43

    Part number:

    Still undefined. 32 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outer Diameter

    (mm)

    Internal Diameter

    (φ)

    Width

    (mm)

    Hardness in Shore

    Weight

    (g)

    Minimum order quantity
    200
    175
    31.5
    78
    280
    1 pieces
    40
    26
    15.5
    78
    15
    1 pieces
    70
    54
    20.5
    78
    40.8
    1 pieces
    90
    72
    22.5
    78
    63.7
    1 pieces
    125
    103
    26.5
    78
    130
    1 pieces
    160
    138
    26.5
    78
    170
    1 pieces
    60
    44
    20.5
    78
    33.3
    1 pieces
    70
    50
    22.4
    78
    58.1
    1 pieces
    140
    115
    25.4
    78
    170.8
    1 pieces
    180
    158
    26.5
    78
    192
    1 pieces
    50
    34
    18.4
    78
    28.4
    1 pieces
    63
    47
    18.4
    78
    35.7
    1 pieces
    80
    60
    22.4
    78
    68
    1 pieces
    100
    82
    22.5
    78
    72
    1 pieces
    140
    118
    26.5
    78
    147.6
    1 pieces
    50
    34
    20.5
    78
    28
    1 pieces
    63
    47
    19.4
    78
    37.4
    1 pieces
    80
    62
    22.5
    78
    57
    1 pieces
    110
    85
    22.4
    78
    117.2
    1 pieces
    55
    39
    20.5
    78
    30
    1 pieces
    63
    47
    20.5
    78
    35
    1 pieces
    90
    70
    22.4
    78
    77.1
    1 pieces
    110
    92
    22.5
    78
    80
    1 pieces
    45
    31
    15.5
    78
    16.6
    1 pieces
    125
    100
    25.4
    78
    150.8
    1 pieces
    65
    49
    20.5
    78
    36.7
    1 pieces
    85
    65
    22.4
    78
    72
    1 pieces
    105
    80
    22.5
    78
    113
    1 pieces
    120
    95
    22.4
    78
    131
    1 pieces
    75
    59
    20.5
    78
    44
    1 pieces
    75
    55
    22.4
    78
    60
    1 pieces
    150
    128
    26.5
    80
    158
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    134.10 €
    ( 159.58 € )
    17 working days
    30.32 €
    ( 36.08 € )
    17 working days
    36.50 €
    ( 43.44 € )
    17 working days
    51.03 €
    ( 60.73 € )
    17 working days
    74.10 €
    ( 88.18 € )
    17 working days
    93.87 €
    ( 111.71 € )
    17 working days
    33.77 €
    ( 40.19 € )
    17 working days
    36.50 €
    ( 43.44 € )
    12 working days
    87.83 €
    ( 104.52 € )
    17 working days
    110.43 €
    ( 131.41 € )
    12 working days
    32.30 €
    ( 38.44 € )
    17 working days
    35.00 €
    ( 41.65 € )
    17 working days
    37.92 €
    ( 45.12 € )
    17 working days
    57.70 €
    ( 68.66 € )
    17 working days
    87.83 €
    ( 104.52 € )
    17 working days
    32.30 €
    ( 38.44 € )
    12 working days
    35.00 €
    ( 41.65 € )
    17 working days
    37.92 €
    ( 45.12 € )
    17 working days
    62.12 €
    ( 73.92 € )
    17 working days
    33.02 €
    ( 39.29 € )
    17 working days
    35.00 €
    ( 41.65 € )
    12 working days
    51.03 €
    ( 60.73 € )
    17 working days
    62.12 €
    ( 73.92 € )
    17 working days
    31.30 €
    ( 37.25 € )
    17 working days
    74.10 €
    ( 88.18 € )
    17 working days
    35.00 €
    ( 41.65 € )
    17 working days
    43.92 €
    ( 52.26 € )
    17 working days
    59.90 €
    ( 71.28 € )
    17 working days
    68.33 €
    ( 81.31 € )
    17 working days
    38.95 €
    ( 46.35 € )
    17 working days
    38.95 €
    ( 46.35 € )
    17 working days
    95.85 €
    ( 114.06 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Material: Sealing component: Nitrile rubber, Back-up ring: Polyester elastomer, Angled bush: Polyamide with special filling
    ・Series: L43

    [Features]
    ・The Merkel Piston Seal L 43 is used for sealing pistons with pressure on both sides
    ・The angled rings guide the piston on the cylinder bore
    ・No extrusion into the radial sealing gap
    ・Suitable for rapid pressure change
    ・Sealing component protected against twisting