Rod Seal, 94AU21200

Rod Seal, 94AU21200
  • Volume Discount
[Specifications]
・Material: Polyurethane
・Material code: 94 AU 925
・Colour: Blue
・Series: AUNIPSL

[Features]
・Combination wiper seal without metal reinforcement with special pneumatic sealing edge
・Combination seal with minimal space requirements, which seals inwards and wipes outwards
・The component needs no additional element (circlip) for axial fixing within the housing
・Robust design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49072208
49072209
49072211
49076089
49076143
AUNIPSL 32X42X10.4 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Customs tariff number Weight
(g)

15.45 €

1 Available 12 Days 221210.7841290803

16.87 €

1 Available 12 Days 261610.7841290803.52

18.28 €

1 Available 7 Days 352510.7392690975.1

16.87 €

1 Available 17 Days 281810.4841290803.9

25.98 €

1 Available 12 Days 504010.7392690977.411

24.18 €

1 Available 12 Days 423210.4392690975.29

Loading...

  1. 1

Basic information

Hardness in Shore 94 Series AUNIPSL Material 94AU21200

Tech Support