Double toothed timing belt / Synchrotwin CXP / B 6, 9, 15 / D14M / rubber / glass fibre / CONTITECH (Part Numbers)

Double toothed timing belt / Synchrotwin CXP / B 6, 9, 15 / D14M / rubber / glass fibre / CONTITECH
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Nominal width W (mm)(mm): 40
・Division(mm): 14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1778-D14M-40

Part Number
1778-D14M-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

953.17 €

1 17 Days

Loading...

  1. 1

Basic information

Belt material Rubber Belt Nominal width W (mm)(mm) 40 Temperature range (Min)(°C) -20
Temperature range (Max)(°C) 100 Division(mm) 14 Tension members Glass cord
Customs tariff number 40103500 Weight(g) 900

This page is Double toothed timing belt / Synchrotwin CXP / B 6, 9, 15 / D14M / rubber / glass fibre / CONTITECH , part number 1778-D14M-40.
You can find the detail information about specifications and dimensions on part number 1778-D14M-40.

Tech Support