Vacuum Bellows Cups (Part Numbers)

Vacuum Bellows Cups
[Specifications]
・Thread Type: BSPP
・Materials: Aluminium, Nitrile rubber

[Features]
・φ 10 ... 150 mm
・Bellows cups ideal when level compensation is required or when a vertical off-set motion is involved on curved surface
・Flexibe connector for a vertical offset motion
・Level compensator allows variations in product positioning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M/58403/01
M/58403/02
M/58404/01
M/58404/02
M/58405/01
M/58405/02
M/58407/01
M/58407/02
M/58408/01
M/58408/02
M/58409/01
M/58409/02
M/58410/01
M/58410/02
M/58411/01
M/58411/02
M/58412/01
M/58412/02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Medium Materials Port Size

10.14 €

1 5 Days -10 - 70-Nitrile rubberM5

18.50 €

1 5 Days -30 - 200VacuumAluminiumM5

12.12 €

1 5 Days -10 - 70-Nitrile rubberM5

19.27 €

1 5 Days -30 - 200VacuumAluminiumM5

19.83 €

1 5 Days -10 - 70-Nitrile rubberG1/8A

28.86 €

1 5 Days -30 - 200VacuumAluminiumG1/8A

24.68 €

1 5 Days -10 - 70-Nitrile rubberG1/8A

37.90 €

1 5 Days -30 - 200VacuumAluminiumG1/8A

30.41 €

1 5 Days -10 - 70-Nitrile rubberG1/8

42.30 €

1 5 Days -30 - 200VacuumAluminiumG1/8

35.26 €

1 5 Days -10 - 70-Nitrile rubberG1/8

50.00 €

1 5 Days -30 - 200VacuumAluminiumG1/8

53.21 €

1 5 Days -10 - 70-Nitrile rubberG1/8

97.49 €

1 5 Days -30 - 200VacuumAluminiumG1/8

152.69 €

1 5 Days -10 - 70-Nitrile rubberG1/2

205.44 €

1 5 Days -30 - 200VacuumAluminiumG1/2

242.25 €

1 5 Days -10 - 70-Nitrile rubberG1/2

359.86 €

1 5 Days -30 - 200VacuumAluminiumG1/2

Loading...

  1. 1

Basic information

Range M/58400 Thread Type BSPP Elastomers Silicone

Tech Support