Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
249.1-12-6
d1 | 12 | d2 | 6 | l1 | 14 |
---|---|---|---|---|---|
l2 | 2.5 | x1 | M_16=1.2. M_16=1.2 | x2 | Ø_10=1.4. Ø_10=1.4 |
x3 | Ø_10=1.4. Ø_10=1.4 | s | M_12=1.4. M_12=1.4 | RoHS | Ja |
x6 | M_16=1.5. M_16=1.5 | x4 | Ø_12=1.2. Ø_12=1.2 | Weight(g) | 12.0 |
x5 | M_16=1.2. M_16=1.2 |
This page is Ball buttons spring plungers, part number 249.1-12-6.
You can find the detail information about specifications and dimensions on part number 249.1-12-6.