Configure
  • Est. shipping days
    • All
    • Within 7 working days

Stainless Steel-Knurled nuts Stainless Steel-Adjusting screws GN

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

h

k

d1

d2

Weight

(g)

d3

Minimum order quantity
6
5
M 6 x 1
10
8.0
16
1 pieces
8
6
M 8 x 1
14
15.0
20
1 pieces
9
7
M 10 x 1
16
23.0
24
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.96 €
( 5.90 € )
7 working days
5.96 €
( 7.09 € )
7 working days
7.18 €
( 8.54 € )
7 working days

More Information

Basic information

[Specifications]
・Material: NG. Stainless Steel

Stainless steel knurled nuts GN 827.1 are used with stainless steel adiusting screws GN 827 to secure settings and positions in place by counterlocking.