Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | x3 | x7 | l1 | l3 | x2 | d1 | x6 | d4 | d2 | l4 | d2_-_d3° | l2 | x4 | Weight (g) | d3 | x5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.58 € | 1 | Available | 7 Days | 5-5 | 0.5. 0.5 | 18.5 | 2.5 | 4-5 | 12 | - | M 2 | 4 | 4 | 4-4 | 5 | - | 4.0 | 4 | - | |
57.58 € | 1 | Available | 7 Days | 5-5 | 0.5. 0.5 | 18.5 | 2.5 | 4-5 | 12 | - | M 2 | 4 | 4 | 4-4 | 5 | - | 4.0 | 5 | - | |
57.58 € | 1 | Available | 7 Days | 5-5 | 0.5. 0.5 | 18.5 | 2.5 | 4-5 | 12 | - | M 2 | 5 | 4 | 4-4 | 5 | - | 4.0 | 5 | - | |
64.40 € | 1 | Available | 7 Days | 6-6 | 1. 1 | 23 | 3.25 | 5-6 | 16 | - | M 2.5 | 5 | 5 | 5-5 | 6.5 | - | 9.0 | 5 | - | |
64.40 € | 1 | Available | 7 Days | 6-6 | 1. 1 | 23 | 3.25 | 5-6 | 16 | - | M 2.5 | 5 | 5 | 5-5 | 6.5 | - | 9.0 | 6 | - | |
64.40 € | 1 | Available | 7 Days | 6-6 | 1. 1 | 23 | 3.25 | 5-6 | 16 | - | M 2.5 | 6 | 5 | 5-5 | 6.5 | - | 9.0 | 6 | - | |
71.96 € | 1 | Available | 7 Days | 5-8 | 1. 1 | 26 | 3.75 | 5-6 | 20 | 8-8 | M 2.5 | 5 | 6.5 | 5-5 | 7.5 | 6-6 | 16.0 | 5 | 6-8 | |
71.96 € | 1 | Available | 7 Days | 5-8 | 1. 1 | 26 | 3.75 | 5-6 | 20 | 8-8 | M 2.5 | 5 | 6.5 | 5-5 | 7.5 | 6-6 | 16.0 | 6 | 6-8 | |
71.96 € | 1 | Available | 7 Days | 5-8 | 1. 1 | 26 | 3.75 | 5-6 | 20 | 8-8 | M 2.5 | 5 | 6.5 | 5-5 | 7.5 | 6-6 | 16.0 | 8 | 6-8 | |
71.96 € | 1 | Available | 7 Days | 5-8 | 1. 1 | 26 | 3.75 | 5-6 | 20 | 8-8 | M 2.5 | 6 | 6.5 | 5-5 | 7.5 | 6-6 | 16.0 | 6 | 6-8 | |
71.96 € | 1 | Available | 7 Days | 5-8 | 1. 1 | 26 | 3.75 | 5-6 | 20 | 8-8 | M 2.5 | 6 | 6.5 | 5-5 | 7.5 | 6-6 | 16.0 | 8 | 6-8 | |
71.96 € | 1 | Available | 7 Days | 5-8 | 1. 1 | 26 | 3.75 | 5-6 | 20 | 8-8 | M 2.5 | 8 | 6.5 | 5-5 | 7.5 | 6-6 | 16.0 | 8 | 6-8 | |
79.72 € | 1 | Available | 7 Days | 6-10 | 1.5. 1.5 | 31 | 4.25 | 6-8 | 25 | 10-10 | M 3 | 6 | 9 | 6-6 | 8.5 | 8-8 | 28.0 | 6 | 8-10 | |
79.72 € | 1 | Available | 7 Days | 6-10 | 1.5. 1.5 | 31 | 4.25 | 6-8 | 25 | 10-10 | M 3 | 6 | 9 | 6-6 | 8.5 | 8-8 | 28.0 | 8 | 8-10 | |
79.72 € | 1 | Available | 7 Days | 6-10 | 1.5. 1.5 | 31 | 4.25 | 6-8 | 25 | 10-10 | M 3 | 6 | 9 | 6-6 | 8.5 | 8-8 | 28.0 | 10 | 8-10 | |
79.72 € | 1 | Available | 7 Days | 6-10 | 1.5. 1.5 | 31 | 4.25 | 6-8 | 25 | 10-10 | M 3 | 8 | 9 | 6-6 | 8.5 | 8-8 | 28.0 | 8 | 8-10 | |
79.72 € | 1 | Available | 7 Days | 6-10 | 1.5. 1.5 | 31 | 4.25 | 6-8 | 25 | 10-10 | M 3 | 8 | 9 | 6-6 | 8.5 | 8-8 | 28.0 | 10 | 8-10 | |
79.72 € | 1 | Available | 7 Days | 6-10 | 1.5. 1.5 | 31 | 4.25 | 6-8 | 25 | 10-10 | M 3 | 10 | 9 | 6-6 | 8.5 | 8-8 | 28.0 | 10 | 8-10 | |
88.06 € | 1 | Available | 7 Days | 12-12 | 2.5. 2.5 | 41 | 6 | 10-12 | 32 | - | M 4 | 10 | 11 | 10-10 | 12 | - | 64.0 | 10 | - | |
88.06 € | 1 | Available | 7 Days | 12-12 | 2.5. 2.5 | 41 | 6 | 10-12 | 32 | - | M 4 | 10 | 11 | 10-10 | 12 | - | 64.0 | 12 | - | |
88.06 € | 1 | Available | 7 Days | 12-12 | 2.5. 2.5 | 41 | 6 | 10-12 | 32 | - | M 4 | 12 | 11 | 10-10 | 12 | - | 64.0 | 12 | - |
Loading...
RoHS | Ja | Bore code | B. without keyway | Material | AL. Aluminum |
---|