Configure
  • Est. shipping days
    • All
    • Within 7 working days

Retaining magnets, cable line assembly

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

b1

h1

l1

h3

Nennhaftkräfte

Diameter d

l2

Weight

(g)

b2

Minimum order quantity
10
13
15
2.5
25. 25
18
9
7.0
5
1 pieces
16
16
23
3.5
38. 38
22
14
12.0
9
1 pieces
16
16
23
3.5
89. 89
31
14
26.0
9
1 pieces
16
16
23
3.5
100. 100
43
14
30.0
9
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
8.52 €
( 10.14 € )
7 working days
9.58 €
( 11.40 € )
7 working days
11.12 €
( 13.23 € )
7 working days
11.68 €
( 13.90 € )
7 working days

More Information

Basic information

[Specifications]
・Material: ND. NdFeB
・Color: SW
・h2: 6

The retaining magnets GN 51.9 with rubber jacket form a system together with the steel part that shields and strengthens the magnet, optimally concentrating the magnetic flux on the rubberized magnetic surface.
Lines and hoses that must be frequently repositioned or removed entirely for maintenance or cleaning can be easily and securely fastened to the cable holder with cable ties.
The rubber protects sensitive surfaces from being damaged by the magnet and also delivers a high friction coefficient, resulting in high lateral displacement forces.