Swivel Parallel Male Centre Tee Piece - RMT CG

Swivel Parallel Male Centre Tee Piece - RMT CG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMT CG0400
RMT CG0401
RMT CG0600
RMT CG0601
RMT CG0800
RMT CG0801
RMT CG0802
RMT CG1001
RMT CG1002
RMT CG1202
RMT CG1203
RMT CG1403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

4.25 €

10 7 Days 4G 1/8

4.62 €

10 7 Days 4G 1/4

4.33 €

10 7 Days 6G 1/8

4.67 €

10 7 Days 6G 1/4

5.25 €

10 7 Days 8G 1/8

5.37 €

10 7 Days 8G 1/4

5.68 €

10 7 Days 8G 3/8

7.30 €

10 7 Days 10G 1/4

7.55 €

10 7 Days 10G 3/8

8.83 €

1 7 Days 12G 3/8

9.58 €

1 7 Days 12G 1/2

11.18 €

1 7 Days 14G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

Tech Support