Male Tee Piece with Tapered Centre

Male Tee Piece with Tapered Centre
Compression, bushing and olive fittings:

•Effective and reliable plastic tube connections.
•Gasket-less sealing system holds the tube firmly in the fitting.
•Nickel-plated brass fittings for good corrosion resistance.
•Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RB7 1014
RB7 1038
RB7 614
RB7 618
RB7 814
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For pipe OD
(mm)

5.05 €

10 7 Days R 1/410 x 8

5.42 €

10 7 Days R 3/810 x 8

3.53 €

10 7 Days R 1/46 x 4

3.45 €

10 7 Days R 1/86 x 4

4.02 €

10 7 Days R 1/48 x 6

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(bar) 15 Construction Nickel-plated brass

Tech Support