Configure

Equal Joiner for Couplers

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Width

(mm)

Length

(mm)

Flow Rate

(l/min)

Max. Operating Pressure

(bar)

Height

(mm)

Construction

Operating pressure

Description

Minimum order quantity
-
-
24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter)
-
-
Chrome-plated brass body
0 to 10 bar
Joins 2 couplings
1 pieces
45
155
-
10
20
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3.65 €
( 4.34 € )
7 working days
4.47 €
( 5.32 € )
7 working days

More Information

Basic information

[Specifications]
・Description: Joins 2 couplings
・Construction: Chrome-plated brass body
・Length: 50mm

[Features]
・ELS water couplings: are designed and manufactured to be used on cold water or cleaning solution lines
・They are made to withstand harsh working conditions
・They are commonly used for: maintenance, cleaning, washing, supplying cleaning machines or connecting wash down guns
・Water couplings are used in industrial manufacturing, construction, public works, food processing and water distribution operations
・The connection profile of ELS couplings and ELP plugs are universal and fit the majority of existing plastic or brass products with the same body diameter