Straight Hydraulic Connector

Straight Hydraulic Connector
[Specifications]
・Type: Straight hydraulic stud fittings
・Construction: Steel
・Length: 15-47mm

[Features]
・Hydraulic quick fittings are used to easily and safely connect and disconnect pipe and other oil equipment, without the need for special tools or equipment
・Technicians can select the specific part for their system from the Prevost fittings range (anchor link to the first paragraph), by figuring out the pressure, temperature and other technical conditions
・Double-closure fitting system: when uncoupled, the fitting shuts off the fluid supply and a closure system stops the adaptor to avoid downstream fluid flow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HBB 0101
HBB 1212
HBB 1234
HBB 1414
HBB 1438
HBB 1814
HBB 1818
HBB 3401
HBB 3434
HBB 3812
HBB 3838
HBB 5858
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Operating Pressure
(bar)
BSPP Male Thread

14.08 €

1 7 Days 200G 1

6.62 €

1 7 Days 310G 1/2

11.05 €

1 7 Days 250G 1/2

3.28 €

1 7 Days 420G 1/4

3.67 €

1 7 Days 350G 1/4

4.23 €

1 7 Days 420G 1/8

3.32 €

1 7 Days 440G 1/8

16.67 €

1 7 Days 200G 3/4

14.17 €

1 7 Days 250G 3/4

6.22 €

1 7 Days 310G 3/8

3.57 €

1 7 Days 350G 3/8

10.78 €

1 7 Days 250G 5/8

Loading...

  1. 1

Basic information

Temperature(°C) - 40 to +100 Construction Steel

Tech Support