Interchangeable Ball Adaptors

Interchangeable Ball Adaptors
[Specifications]
・Type: Interchangeable hydraulic adaptor with ball lock mechanism
・Application: Industry, Agricultural
・Construction: Body: steel
・Profile: Interchangeable

[Features]
・Hydraulic quick fittings are used to easily and safely connect and disconnect pipe and other oil equipment, without the need for special tools or equipment
・Technicians can select the specific part for their system from the Prevost fittings range (anchor link to the first paragraph), by figuring out the pressure, temperature and other technical conditions
・Double-closure fitting system: when uncoupled, the fitting shuts off the fluid supply and a closure system stops the adaptor to avoid downstream fluid flow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HBG 066101
HBG 106102
HBG 136103
HBG 206104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
BSPP Female Thread Flow Rate
(l/min)
Max. Operating Pressure
(bar)

8.52 €

1 7 Days 6G 1/412 (nominal)300

10.75 €

1 7 Days 10G 3/823 (nominal)250

12.10 €

1 7 Days 13G 1/230 (nominal)200

26.82 €

1 7 Days 20G 3/460 (nominal)200

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Application Industry, Agricultural Construction Body: steel
Technology Ball lock Connection Semi-automatic Profile Interchangeable

Tech Support