300 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 sealing cone Ø 8.2 mm | 30-50 | 53 | - | < 0.6 / - | TA34xx, TAA431, TAD191 | 1 pieces |
300 | - | stainless steel (1.4404 / 316L) | - | 1/2"NPT | - | G 1/2 sealing cone Ø 8.2 mm | - | 69 | - | < 0.6 / - | TA34xx, TAA4xx | 1 pieces |
16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 82 | - | - | - | 1 pieces |
16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 182 | - | - | - | 1 pieces |
16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 282 | - | - | - | 1 pieces |
16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 482 | - | - | - | 1 pieces |
16 | - | stainless steel (1.4571/316Ti ) | - | 1/2"NPT | - | 1/2"NPT Ø 10 mm | - | 72 | - | - | - | 1 pieces |
400 | 101.6 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 100 mm | 1/2"NPT | 45 | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 74 | - | - | 1 pieces |
16 | 137 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 100 mm | 1/2"NPT | - | G 1/2 sealing cone Ø 6 mm | - | - | 94 | - | - | 1 pieces |
400 | 152.4 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 150 mm | 1/2"NPT | 25 | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 125 | - | - | 1 pieces |
16 | 187 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 150 mm | 1/2"NPT | - | G 1/2 sealing cone Ø 6 mm | - | - | 144 | - | - | 1 pieces |
400 | 228.6 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 300 mm | 1/2"NPT | 12 | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 201 | - | - | 1 pieces |
400 | 304.8 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 350 mm | 1/2"NPT | 6 | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 277 | - | - | 1 pieces |
16 | 137 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 100 mm | G 1/2 | - | G 1/2 sealing cone Ø 6 mm | - | - | 68 | ≤ 0.6 / - | - | 1 pieces |
16 | 187 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 150 mm | G 1/2 | - | G 1/2 sealing cone Ø 6 mm | - | - | 118 | ≤ 0.6 / - | - | 1 pieces |
100 | 54 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 50 mm | G 1/2 | - | G 1/2 Ø 6 mm | - | - | 27 | - | - | 1 pieces |
100 | 45 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 50 mm | G 1/2 | - | Ø 6 mm | - | - | 33 | - | - | 1 pieces |
100 | 100 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 100 mm | G 1/2 | - | G 1/2 Ø 6 mm | - | - | 74 | - | - | 1 pieces |
100 | 95 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 100 mm | G 1/2 | - | Ø 6 mm | - | - | 83 | - | - | 1 pieces |
100 | 150 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 150 mm | G 1/2 | - | G 1/2 Ø 6 mm | - | - | 124 | - | - | 1 pieces |
100 | 140 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 150 mm | G 1/2 | - | Ø 6 mm | - | - | 128 | - | - | 1 pieces |
100 | 201 | stainless steel (1.4571/316Ti ) | - | G 1/2 | - | G 1/2 Ø 6 mm | - | - | 174 | - | - | 1 pieces |
100 | 250 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 250 mm | G 1/2 | - | G 1/2 Ø 6 mm | - | - | 224 | - | - | 1 pieces |
100 | 245 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 250 mm | G 1/2 | - | Ø 6 mm | - | - | 233 | - | - | 1 pieces |
100 | 300 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 300 mm | G 1/2 | - | G 1/2 Ø 6 mm | - | - | 274 | - | - | 1 pieces |
100 | 345 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 350 mm | G 1/2 | - | Ø 6 mm | - | - | 333 | - | - | 1 pieces |
100 | 54 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 50 mm | G 1/4 | - | G 1/4 Ø 6 mm | - | - | 27 | - | - | 1 pieces |
100 | 100 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 100 mm | G 1/4 | - | G 1/4 Ø 6 mm | - | - | 74 | - | - | 1 pieces |
100 | 150 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 150 mm | G 1/4 | - | G 1/4 Ø 6 mm | - | - | 124 | - | - | 1 pieces |
25 | 101.6 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 100 mm | Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852) | - | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 64 | ≤ 0.6 / - | - | 1 pieces |
25 | 152.4 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 150 mm | Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852) | - | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 115 | ≤ 0.6 / - | - | 1 pieces |
25 | 228.6 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 300 mm | Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852) | - | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 191 | ≤ 0.6 / - | - | 1 pieces |
25 | 304.8 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 350 mm | Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852) | - | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 267 | ≤ 0.6 / - | - | 1 pieces |
25 | 101.6 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 100 mm | Clamp DN50 (2") DIN 32676 (ISO 2852) | - | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 64 | ≤ 0.6 / - | - | 1 pieces |
25 | 152.4 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 150 mm | Clamp DN50 (2") DIN 32676 (ISO 2852) | - | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 115 | ≤ 0.6 / - | - | 1 pieces |
25 | 228.6 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 300 mm | Clamp DN50 (2") DIN 32676 (ISO 2852) | - | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 191 | ≤ 0.6 / - | - | 1 pieces |
25 | 304.8 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 350 mm | Clamp DN50 (2") DIN 32676 (ISO 2852) | - | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 267 | ≤ 0.6 / - | - | 1 pieces |
16 | 83 | stainless steel (1.4435 / 316L) | For temperature sensors EL = 83 mm | G 1/2 | - | G 3/8 internal thread Ø 3 mm | - | - | 20 | < 0.4 / - | - | 1 pieces |
16 | 83 | stainless steel (1.4435 / 316L) | For temperature sensors EL = 83 mm | G 1/2 | - | G 3/8 internal thread Ø 3 mm | - | - | 30 | < 0.4 / - | - | 1 pieces |
25 | 83 | stainless steel (1.4435 / 316L) | For temperature sensors EL = 83 mm | Clamp DN10-DN20 (1/2-3/4") DIN 32676 (ISO 2852) | - | G 3/8 internal thread Ø 3 mm | - | - | 38 | < 0.4 / - | - | 1 pieces |
25 | 83 | stainless steel (1.4435 / 316L) | For temperature sensors EL = 83 mm | Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852) | - | G 3/8 internal thread Ø 3 mm | - | - | 50 | < 0.4 / - | - | 1 pieces |
16 | 83 | stainless steel (1.4435 / 316L) | For temperature sensors EL = 83 mm | Ingold Ø 25 mm | - | G 3/8 internal thread Ø 3 mm | - | - | 25 | < 0.4 / - | - | 1 pieces |
16 | - | stainless steel (1.4401 / 316) | - | 1/2"NPT | - | 1/2"NPT Ø 10 mm | - | 72 | - | - | - | 1 pieces |
16 | - | stainless steel (1.4401 / 316) | - | 1/2"NPT | - | 1/2"NPT Ø 10 mm | - | 272 | - | - | - | 1 pieces |
16 | - | stainless steel (1.4401 / 316) | - | 1/2"NPT | - | 1/2"NPT Ø 10 mm | - | 472 | - | - | - | 1 pieces |