Protective Housing Cameras

Protective Housing Cameras
[Specifications]
・Materials: Housing: stainless steel (1.4301 / 304)
・Dimensions(mm): 81.5 x 85 x 101.6

[Features]
・Efficient protection against soiling, impact and shock
・Robust design for use in harsh industrial environments
・For the use of cameras in vehicles and mobile machines
・Wide operating temperature range

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2M212

Part Number
E2M212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.48 €

1 4 Days

Loading...

  1. 1

Basic information

Materials Housing: stainless steel (1.4301 / 304) Ambient Temperature(°C) -40-85 Dimensions(mm) 81.5 x 85 x 101.6

This page is Protective Housing Cameras, part number E2M212.
You can find the detail information about specifications and dimensions on part number E2M212.

Tech Support