16 | - | Brass | The compatibility between medium and product material has to be checked in all applications. | For flow sensors SM7 / SU7 | - | threaded connection R 1/2 | - | A possible classification to PED depends on the application and has to be carried out by the user / operator. | 2 | G 3/4 | - | - | - | Sealing: 2, Centellen | |
16 | - | Brass | The compatibility between medium and product material has to be checked in all applications. | For flow sensors Typ SM8, SU8 | - | threaded connection R 1/2 | - | A possible classification to PED depends on the application and has to be carried out by the user / operator. | 2 | G 1 | - | - | - | Sealing: 2, Centellen | |
16 | - | Brass | The compatibility between medium and product material has to be checked in all applications. | For flow sensors Typ SM8, SU8 | - | threaded connection R 3/4 | - | A possible classification to PED depends on the application and has to be carried out by the user / operator. | 2 | G 1 | - | - | - | Sealing: 2, Centellen | |
16 | 16 | Brass | The compatibility between medium and product material has to be checked in all applications. | For flow sensors SM7 / SU7 | - | threaded connection 1/2"NPT | - | A possible classification to PED depends on the application and has to be carried out by the user / operator. | 2 | G 3/4 | - | - | - | Sealing: 2, Centellen | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 17 x 24 x 3 mm | - | For flow sensors SM7 / SU7 | - | threaded connection R 1/2 | - | - | 2 | G 3/4 | - | - | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 23.5 x 30 x 3 mm | - | For flow sensors Typ SM8, SU8 | - | threaded connection R 1/2 | - | - | 2 | G 1 | - | - | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 23.5 x 30 x 3 mm | - | For flow sensors Typ SM8, SU8 | - | threaded connection R 3/4 | - | - | 2 | G 1 | - | - | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); O-ring: FKM 24 x 2 mm; Gasket: Centellen | - | For flow sensors SM6 | - | threaded connection G 3/4 external thread | flat seal | - | 2 | G 1/2 | - | - | - | O-rings: 2 O-rings: 2 | |
- | 16 | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 17 x 24 x 3 mm | - | For flow sensors SM7 / SU7 | - | threaded connection 1/2"NPT | - | - | 2 | G 3/4 | - | - | - | O-rings: 2 | |
- | 16 | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 23.5 x 30 x 3 mm | - | For flow sensors Typ SM8, SU8 | - | threaded connection 1/2"NPT | - | - | 2 | G 1 | - | - | - | O-rings: 2 | |
- | 16 | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 23.5 x 30 x 3 mm | - | For flow sensors Typ SM8, SU8 | - | threaded connection 3/4"NPT | - | - | 2 | G 1 | - | - | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4571/316Ti ); Gasket: Centellen 18.5 x 12 x 3 mm | - | For flow sensors SM6 | - | threaded connection R 1/2 | flat seal | - | 2 | G 1/2 | - | - | - | O-rings: 2 | |
- | 16 | Adapter: stainless steel (1.4571/316Ti ); Gasket: Centellen 18.5 x 12 x 3 mm | - | For flow sensors SM6 | - | threaded connection 1/2"NPT | flat seal | - | 2 | G 1/2 | - | - | - | O-rings: 2 | |
- | - | stainless steel (1.4404 / 316L) | - | For flow sensors SU9 | - | threaded connection R 1 | - | - | 2 | G 1 1/4 | - | - | - | Sealing: 2, Centellen | |
- | - | stainless steel (1.4404 / 316L) | - | For flow sensors SU9 | - | threaded connection 1"NPT | - | - | 2 | G 1 1/4 | - | - | - | Sealing: 2, Centellen | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 18.5 x 12 x 3 mm | - | For flow sensors SM6 | - | threaded connection G 1/2 | - | - | 2 | G 1/2 | - | - | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 17 x 24 x 3 mm | - | For flow sensors SM7 / SU7 | - | threaded connection G 1/2 | - | - | 2 | G 3/4 | - | - | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 23.5 x 30 x 3 mm | - | For flow sensors Typ SM8, SU8 | - | threaded connection G 3/4 | - | - | 2 | G 1 | - | - | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 17 x 24 x 3 mm | - | For flow sensors SM7 / SU7 | - | threaded connection G 3/4 | - | - | 2 | G 3/4 | - | - | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 23.5 x 30 x 3 mm | - | For flow sensors Typ SM8, SU8 | - | threaded connection G 1 | - | - | 2 | G 1 | - | - | - | O-rings: 2 | |
16 | - | Adapter: stainless steel (1.4571/316Ti ); Gasket: Centellen 55 x 43 x 3 mm | - | For flow sensors Typ SM2, SM9 | - | Victaulic 1.5" | - | - | 2 | G 2 | - | - | - | O-rings: 2 | |
16 | 16 | Adapter: stainless steel (1.4571/316Ti ); O-ring: FKM 47.22 x 3.53 mm | - | For flow sensors Typ SM2, SM9 | - | threaded connection 2"NPT | - | - | 2 | G 2 | - | - | - | O-rings: 2 | |
16 | 16 | Adapter: stainless steel (1.4571/316Ti ); Gasket: Centellen 55 x 43 x 3 mm | - | For flow sensors Typ SM2, SM9 | - | threaded connection 1 1/2"NPT | - | - | 2 | G 2 | - | - | - | O-rings: 2 | |
16 | - | Adapter: stainless steel (1.4571/316Ti ); Gasket: Centellen 55 x 43 x 3 mm | - | For flow sensors Typ SM2, SM9 | - | threaded connection G 1 1/2 | - | - | 2 | G 2 | - | - | - | O-rings: 2 | |
16 | - | Adapter: stainless steel (1.4571/316Ti ); O-ring: FKM 47.22 x 3.53 mm | - | For flow sensors Typ SM2, SM9 | - | threaded connection R 2 external thread | - | - | 2 | G 2 | - | - | - | O-rings: 2 | |
16 | - | flange: stainless steel (1.4301 / 304); Adapter: stainless steel (1.4571/316Ti ); O-ring: EPDM 47.22 x 3.53 mm | - | For flow sensors Typ SM2, SM9 | - | flange DN50 | - | - | 2 | G 2 | Adapter; (rotatable) | - | SM2 SM9 | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 23.5 x 30 x 3 mm | - | For flow sensors Typ SM8 | For industrial applications; hygienic systems | Clamp DN50 (2") DIN 32676 (ISO 2852) | - | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request | 2 | G 1 | - | Liquids | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen 23.5 x 30 x 3 mm | - | For flow sensors Typ SM8 | For industrial applications; hygienic systems | Clamp DN40 (1.5") DIN 32676 (ISO 2852) | - | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request | 2 | G 1 | - | Liquids | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); O-ring: FKM 47.22 x 3.53 mm | - | For flow sensors Typ SM2, SM9 | For industrial applications | Clamp DN50 (2") DIN 32676 (ISO 2852) | - | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request | 2 | G 2 | - | Liquids and gases | - | O-rings: 2 | |
- | - | Adapter: stainless steel (1.4404 / 316L); Gasket: Centellen | - | For flow sensors Typ SM4 | - | threaded connection G 1/2 | - | - | 2 | G 1/4 | - | - | - | O-rings: 2 | |
- | - | stainless steel (1.4404 / 316L) | - | For flow sensors SM6 | - | threaded connection G 3/4 | - | - | 2 | G 1/2 | - | - | - | O-rings: 2, EPDMgaskets: 2 x G 3/4, Centellen | |
16 | - | Adapter: stainless steel (1.4571/316Ti ); O-ring: EPDM 47.22 x 3.53 mm | - | For flow sensors Typ SM2, SM9 | - | threaded connection R 2 external thread | - | - | 2 | G 2 | - | - | - | O-rings: 2 | |
16 | - | Adapter: stainless steel (1.4404 / 316L); Gasket: PTFE | - | For flow sensors, SD8000, SD8100, SD8500, SD8600 | - | threaded connection R 1 | - | - | - | R 1 | - | - | - | O-rings: 1 | 1 pieces |
- | - | Brass | - | For flow sensors Typ SV5x5x, SV6x5x | - | threaded connection R 1/2 | - | - | 2 | G 3/4 | - | - | - | - | |
- | - | Brass | - | For flow sensors Typ SV7x5x | - | threaded connection R 3/4 | - | - | 2 | G 1 | - | - | - | - | |
- | - | stainless steel (1.4404 / 316L); stainless steel (1.4435 / 316L) | - | - | - | - | - | - | - | M18 x 1.5 | - | Liquids and gases of the fluid group 2 according to the Pressure Equipment Directive (PED) | - | - | 1 pieces |
- | - | stainless steel (1.4404 / 316L); stainless steel (1.4435 / 316L) | - | - | - | - | - | - | - | Ø 8 mm | - | Liquids and gases of the fluid group 2 according to the Pressure Equipment Directive (PED) | Progressive ring fitting | - | 1 pieces |