Configure

"Arness" Accessories (K0021)

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Item

Dimensions

Weight

(kg)

RoHS

Minimum order quantity
Arness Clamping Element
see drawing
0.2610
true
1 pieces
Clevis
-
-
-
1 pieces
Tension Bracket
-
-
-
1 pieces
Thrust Pad
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
128.03 €
( 152.36 € )
4 working days
34.36 €
( 40.89 € )
4 working days
48.33 €
( 57.51 € )
4 working days
3.75 €
( 4.46 € )
4 working days

More Information

Basic information

[Specifications]
・Main material: Steel
・Version: black oxide finish

The maximum permissible clamping force is approximately 4905 N.