Configure
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Side Clamp (K1697)

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    B=Width

    (mm)

    B1

    (mm)

    B2

    (mm)

    B3

    (mm)

    B4

    (mm)

    D=thread

    (mm)

    D1

    (mm)

    D2=Thread

    H=Height

    (mm)

    H1

    (mm)

    H2

    (mm)

    H3

    (mm)

    H4

    (mm)

    H5

    (mm)

    L=Length

    (mm)

    L1

    (mm)

    L2

    (mm)

    L3

    (mm)

    L4

    (mm)

    L5

    (mm)

    SW=key width

    (mm)

    SW1

    (mm)

    Travel S

    (mm)

    T=thread depth

    (mm)

    Clamping force

    (kN)

    Tightening torque max.

    (Nm)

    Minimum order quantity
    75
    60
    45
    15
    30
    M4
    6.6
    M4x6
    32
    27
    18
    18
    18
    8
    52
    10
    48
    20
    14
    3
    19
    8
    3
    6
    9
    25
    1 pieces
    100
    80
    60
    20
    40
    M5
    8.6
    M5x8
    40
    33
    22
    22
    22
    10
    69
    13
    63
    26
    19
    4
    24
    10
    4
    8
    14
    50
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    180.12 €
    ( 214.34 € )
    4 working days
    236.43 €
    ( 281.35 € )
    4 working days

    More Information

    Basic information

    · High clamping forces

    · Ground clamping face

    · Pull-down force prevents the workpiece lifting