Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
0.56 € ( 0.67 € ) | 4 working days |
0.56 € ( 0.67 € ) | 4 working days |
0.43 € ( 0.51 € ) | 4 working days |
0.51 € ( 0.61 € ) | 4 working days |
0.54 € ( 0.64 € ) | 4 working days |
0.56 € ( 0.67 € ) | 4 working days |
0.56 € ( 0.67 € ) | 4 working days |
0.43 € ( 0.51 € ) | 4 working days |
0.51 € ( 0.61 € ) | 4 working days |
0.54 € ( 0.64 € ) | 4 working days |
0.56 € ( 0.67 € ) | 4 working days |
0.66 € ( 0.79 € ) | 4 working days |
0.66 € ( 0.79 € ) | 4 working days |
0.56 € ( 0.67 € ) | 4 working days |
0.56 € ( 0.67 € ) | 4 working days |
0.59 € ( 0.70 € ) | 4 working days |
0.67 € ( 0.80 € ) | 4 working days |
0.72 € ( 0.86 € ) | 4 working days |
0.78 € ( 0.93 € ) | 4 working days |
0.94 € ( 1.12 € ) | 4 working days |
0.98 € ( 1.17 € ) | 4 working days |
1.64 € ( 1.95 € ) | 4 working days |
0.92 € ( 1.09 € ) | 4 working days |
0.94 € ( 1.12 € ) | 4 working days |
0.78 € ( 0.93 € ) | 4 working days |
0.84 € ( 1.00 € ) | 4 working days |
0.93 € ( 1.11 € ) | 4 working days |
1.00 € ( 1.19 € ) | 4 working days |
1.00 € ( 1.19 € ) | 4 working days |
1.08 € ( 1.29 € ) | 4 working days |
1.68 € ( 2.00 € ) | 4 working days |
1.32 € ( 1.57 € ) | 4 working days |
1.02 € ( 1.21 € ) | 4 working days |
1.00 € ( 1.19 € ) | 4 working days |
1.00 € ( 1.19 € ) | 4 working days |
1.05 € ( 1.25 € ) | 4 working days |
1.18 € ( 1.40 € ) | 4 working days |
1.27 € ( 1.51 € ) | 4 working days |
1.33 € ( 1.58 € ) | 4 working days |
1.79 € ( 2.13 € ) | 4 working days |
2.30 € ( 2.74 € ) | 4 working days |
1.52 € ( 1.81 € ) | 4 working days |
1.45 € ( 1.73 € ) | 4 working days |
1.46 € ( 1.74 € ) | 4 working days |
1.53 € ( 1.82 € ) | 4 working days |
1.64 € ( 1.95 € ) | 4 working days |
1.86 € ( 2.21 € ) | 4 working days |
2.01 € ( 2.39 € ) | 4 working days |
2.20 € ( 2.62 € ) | 4 working days |
3.19 € ( 3.80 € ) | 4 working days |
3.19 € ( 3.80 € ) | 4 working days |
5.21 € ( 6.20 € ) | 4 working days |
5.59 € ( 6.65 € ) | 4 working days |
6.24 € ( 7.43 € ) | 4 working days |
6.52 € ( 7.76 € ) | 4 working days |
6.69 € ( 7.96 € ) | 4 working days |
7.39 € ( 8.79 € ) | 4 working days |
8.63 € ( 10.27 € ) | 4 working days |
9.89 € ( 11.77 € ) | 4 working days |
0.72 € ( 0.86 € ) | 4 working days |
[Specifications]
・Material: Stainless Steel
・Surface finish body: Bright
・D=thread (M): 4-16
・Length L (mm): 10-80
[Features]
・Steel or stainless steel
・Bright
・DIN EN ISO 10642