Configure
  • Weight(kg)
  • PL Edelstahl
  • RoHS
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Crank handles aluminium with safety grip and reamed hole (K0998)

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Component colour

    Size

    A=Centre distance

    (mm)

    D

    (mm)

    D2=Fastening hole

    (mm)

    D3

    (mm)

    D7=Thread

    H=Height

    (mm)

    H1=Handle height

    (mm)

    H2

    (mm)

    H3

    (mm)

    H4

    (mm)

    L=Length

    (mm)

    Weight

    (kg)

    PL Edelstahl

    RoHS

    Minimum order quantity
    black
    1
    80
    24
    10
    16
    -
    87.5
    47.5
    22
    13.4
    -
    100
    -
    -
    -
    1 pieces
    black grey RAL 7021
    1
    80
    24
    10
    16
    M6
    87.5
    47.5
    22
    13.4
    7.5
    100
    0.085
    false
    true
    1 pieces
    black
    2
    100
    28
    12
    20
    -
    106.9
    58.4
    26
    16
    -
    124
    -
    -
    -
    1 pieces
    black grey RAL 7021
    2
    100
    28
    12
    20
    M6
    106.9
    58.4
    26
    16
    7.5
    124
    0.153
    false
    true
    1 pieces
    black
    3
    125
    30
    14
    26
    -
    139.1
    82.1
    28
    15.8
    -
    153
    -
    -
    -
    1 pieces
    black grey RAL 7021
    3
    125
    30
    14
    26
    M6
    139.1
    82.1
    28
    15.8
    7.5
    153
    0.256
    false
    true
    1 pieces
    black
    4
    160
    34
    17
    26
    -
    143.1
    82.1
    32
    19.6
    -
    190
    -
    -
    -
    1 pieces
    black grey RAL 7021
    4
    160
    34
    17
    26
    M6
    143.1
    82.1
    32
    19.6
    7.5
    190
    0.297
    false
    true
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    48.47 €
    ( 57.68 € )
    4 working days
    51.80 €
    ( 61.64 € )
    4 working days
    56.58 €
    ( 67.33 € )
    4 working days
    59.90 €
    ( 71.28 € )
    4 working days
    75.08 €
    ( 89.35 € )
    4 working days
    78.41 €
    ( 93.31 € )
    4 working days
    78.11 €
    ( 92.95 € )
    4 working days
    81.44 €
    ( 96.91 € )
    4 working days

    More Information

    Basic information

    · For long adjustment travel

    · Application sectors: machine, plant, armament and instrument construction, measuring equipment

    · Version: reamed hole

    · Swivels back automatically after releasing