Configure
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Cam clamps adjustable with riser (K0031)

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Suitable fastening screw

    B

    (mm)

    B1

    (mm)

    B2

    (mm)

    G

    (mm)

    H1

    (mm)

    H2

    (mm)

    H3

    (mm)

    L

    (mm)

    L1

    (mm)

    L2

    (mm)

    S

    (mm)

    S1

    (mm)

    SW

    (mm)

    Long hole

    Clamping force

    (kN)

    Tightening torque max.

    (Nm)

    Minimum order quantity
    M8
    19
    8.4
    13.4
    5.3
    15.9
    11.684 -0.013
    6.6
    63.5
    21
    13.5
    6.3
    1.2
    7
    closed
    8.9
    28
    1 pieces
    M12
    28.5
    13
    19.8
    9.5
    15.9
    12.192 -0.013
    6.9
    95.1
    42.7
    12.7
    7.1
    2
    8
    closed
    17.8
    88
    1 pieces
    M16
    38
    17
    24.8
    12.7
    41
    35.001 -0.013
    21
    107
    46.3
    -
    8.3
    2.5
    12
    open
    26.7
    135
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    95.62 €
    ( 113.79 € )
    4 working days
    107.02 €
    ( 127.35 € )
    4 working days
    300.97 €
    ( 358.15 € )
    4 working days

    More Information

    Basic information

    · Mountable directly on machine tables

    · With positive down force

    · Ground contact face

    · For clamping rough and finished parts