Configure
  • Outside diameter(φ)
  • Size
  • D=bore(mm)
  • D2(mm)
  • H=Height(mm)
  • H1(Nm)
  • T=bore depth(mm)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Knurled knobs, Form E, with reamed bush, without cap (K0260)

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outside diameter

    (φ)

    Size

    D=bore

    (mm)

    D2

    (mm)

    H=Height

    (mm)

    H1

    (Nm)

    T=bore depth

    (mm)

    Minimum order quantity
    40
    1
    6
    16.5
    30
    13
    10
    1 pieces
    50
    2
    8
    18
    35
    15
    14
    1 pieces
    63
    3
    10
    22
    40
    17
    14
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.99 €
    ( 2.37 € )
    4 working days
    2.69 €
    ( 3.20 € )
    4 working days
    3.88 €
    ( 4.62 € )
    4 working days

    More Information

    Basic information

    · Secure handling due to ergonomically shaped knurled knob

    · Application fields: machine, plant and fixture construction, toolmaking

    · Versatile application possibilities

    · The NOVO grip product range represents an attractive design and an easy-to-grip form

    · Various colours available