Palm grips with internal thread (K1089)

Palm grips with internal thread (K1089)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Universally applicable

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1089.23205
K1089.23206
K1089.24008
K1089.25010
K1089.26012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
D6
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
T1
(mm)

0.94 €

1 4 Days M53215112312141.5

0.98 €

1 4 Days M63215112312141.5

0.98 €

1 4 Days M840161324.512.5141.5

1.35 €

1 4 Days M105020142915142

1.99 €

1 4 Days M126024183418.5182

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Brass
Main colour(mm) black Form(mm) K

Tech Support