Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Steel code | Component material (mm) | Colour Cap (mm) | Size (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | H2 | L=thread length (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | orange RAL 2004 | 1 | 12 | 17 | 25 | 3 | 2 | 15 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | orange RAL 2004 | 1 | 12 | 17 | 25 | 3 | 2 | 20 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | orange RAL 2004 | 1 | 12 | 17 | 25 | 3 | 2 | 25 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | orange RAL 2004 | 1 | 12 | 17 | 25 | 3 | 2 | 30 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | signal green RAL6032 | 1 | 12 | 17 | 25 | 3 | 2 | 15 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | signal green RAL6032 | 1 | 12 | 17 | 25 | 3 | 2 | 20 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | signal green RAL6032 | 1 | 12 | 17 | 25 | 3 | 2 | 25 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | signal green RAL6032 | 1 | 12 | 17 | 25 | 3 | 2 | 30 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | blue RAL5017 | 1 | 12 | 17 | 25 | 3 | 2 | 15 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | blue RAL5017 | 1 | 12 | 17 | 25 | 3 | 2 | 20 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | blue RAL5017 | 1 | 12 | 17 | 25 | 3 | 2 | 25 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | blue RAL5017 | 1 | 12 | 17 | 25 | 3 | 2 | 30 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | light grey RAL 7035 | 1 | 12 | 17 | 25 | 3 | 2 | 15 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | light grey RAL 7035 | 1 | 12 | 17 | 25 | 3 | 2 | 20 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | light grey RAL 7035 | 1 | 12 | 17 | 25 | 3 | 2 | 25 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | light grey RAL 7035 | 1 | 12 | 17 | 25 | 3 | 2 | 30 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | traffic red RAL 3020 | 1 | 12 | 17 | 25 | 3 | 2 | 15 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | traffic red RAL 3020 | 1 | 12 | 17 | 25 | 3 | 2 | 20 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | traffic red RAL 3020 | 1 | 12 | 17 | 25 | 3 | 2 | 25 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | traffic red RAL 3020 | 1 | 12 | 17 | 25 | 3 | 2 | 30 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | colza yellow RAL 1021 | 1 | 12 | 17 | 25 | 3 | 2 | 15 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | colza yellow RAL 1021 | 1 | 12 | 17 | 25 | 3 | 2 | 20 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | colza yellow RAL 1021 | 1 | 12 | 17 | 25 | 3 | 2 | 25 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | colza yellow RAL 1021 | 1 | 12 | 17 | 25 | 3 | 2 | 30 | 10 | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | black grey RAL 7021 | 1 | 12 | 17 | 25 | 3 | 2 | 15 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | black grey RAL 7021 | 1 | 12 | 17 | 25 | 3 | 2 | 20 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | black grey RAL 7021 | 1 | 12 | 17 | 25 | 3 | 2 | 25 | - | ||
4.51 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | black grey RAL 7021 | 1 | 12 | 17 | 25 | 3 | 2 | 30 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | orange RAL 2004 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 20 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | orange RAL 2004 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 25 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | orange RAL 2004 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 30 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | orange RAL 2004 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 40 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | signal green RAL6032 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 20 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | signal green RAL6032 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 25 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | signal green RAL6032 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 30 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | signal green RAL6032 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 40 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | blue RAL5017 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 20 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | blue RAL5017 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 25 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | blue RAL5017 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 30 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | 1.4305 | Stainless steel | blue RAL5017 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 40 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | light grey RAL 7035 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 20 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | light grey RAL 7035 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 25 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | light grey RAL 7035 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 30 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | light grey RAL 7035 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 40 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | traffic red RAL 3020 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 20 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | traffic red RAL 3020 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 25 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | traffic red RAL 3020 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 30 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | traffic red RAL 3020 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 40 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | colza yellow RAL 1021 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 20 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | colza yellow RAL 1021 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 25 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | colza yellow RAL 1021 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 30 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | colza yellow RAL 1021 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 40 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | black grey RAL 7021 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 20 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | black grey RAL 7021 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 25 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | black grey RAL 7021 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 30 | - | ||
5.53 € | 1 | 4 Days | M8 | 32 | - | Stainless steel | black grey RAL 7021 | 2 | 15.5 | 19 | 33 | 3.5 | 2.6 | 40 | - | ||
5.88 € | 1 | 4 Days | M10 | 40 | 1.4305 | Stainless steel | orange RAL 2004 | 3 | 19 | 23 | 41 | 4 | 3 | 20 | - | ||
5.88 € | 1 | 4 Days | M10 | 40 | 1.4305 | Stainless steel | orange RAL 2004 | 3 | 19 | 23 | 41 | 4 | 3 | 30 | - | ||
6.41 € | 1 | 4 Days | M10 | 40 | 1.4305 | Stainless steel | orange RAL 2004 | 3 | 19 | 23 | 41 | 4 | 3 | 40 | - | ||
5.88 € | 1 | 4 Days | M10 | 40 | 1.4305 | Stainless steel | signal green RAL6032 | 3 | 19 | 23 | 41 | 4 | 3 | 20 | - |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Main colour(mm) | black grey RAL 7021 |
---|
Configure
Basic Attributes
Thread
Outside diameter(φ)
Steel code
Component material(mm)
Colour Cap(mm)
Size(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(Nm)
H2
L=thread length(mm)
T=thread depth(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes