Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1083.210512 |
K1083.210514 |
K1083.24506 |
K1083.26508 |
K1083.26510 |
K1083.28510 |
K1083.28512 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | D3 (mm) | D6 (mm) | H=Height (mm) | H1 (Nm) | H2 | T=thread depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.16 € | 1 | 4 Days | M12 | 105 | 35 | 25 | 46 | 37.5 | 19 | 17 | 2 | ||
5.70 € | 1 | 4 Days | M14 | 105 | 35 | 25 | 46 | 37.5 | 19 | 19 | 2 | ||
1.81 € | 1 | 4 Days | M6 | 45 | 16 | 11 | 21 | 18 | 10 | 9 | 1 | ||
2.09 € | 1 | 4 Days | M8 | 65 | 22 | 15.5 | 28 | 23.5 | 11.5 | 11 | 1.5 | ||
2.33 € | 1 | 4 Days | M10 | 65 | 22 | 15.5 | 28 | 23.5 | 11.5 | 11 | 1.5 | ||
3.43 € | 1 | 4 Days | M10 | 85 | 30 | 21 | 37 | 30.5 | 16 | 14 | 2 | ||
3.96 € | 1 | 4 Days | M12 | 85 | 30 | 21 | 37 | 30.5 | 16 | 19 | 2 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Brass |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | K |
Configure
Basic Attributes
Thread
Outside diameter(φ)
D3(mm)
D6(mm)
H=Height(mm)
H1(Nm)
H2
T=thread depth(mm)
T1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes