Oil level gauges with electronic oil level monitoring, long version (K1428) (Part Numbers - CAD Download)

Oil level gauges with electronic oil level monitoring, long version (K1428)
· Recording of fill level visually and using reed switch

· Temperature resistant to 75 °C

· When the float element reaches the set minimum value, an electric signal is emitted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1428.300
K1428.400
K1428.500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
L1
(mm)

109.34 €

1 4 Days 326.6300

112.76 €

1 4 Days 426.6400

116.17 €

1 4 Days 526.6500

Loading...

  1. 1

Basic information

Main material Aluminium Component material Plastic B=Width(mm) 30
D1=Thread M12 H=Height(mm) 30 H1(mm) 16.5
SW=key width(mm) 17 Number of fastening screws 2

Tech Support