Clamping pin steel, Form B (K1503)

Clamping pin steel, Form B (K1503)
[Specifications]
・Material: Handle die-cast zinc acc. to DIN EN 12844. Locating pin and wedges steel 1.0715.

[Features]
・Infinitely adjustable clamping range of 0-36 mm and 0-75 mm.
・Not affected by the diameter or surface quality of the bore (up to H12).
・Clamping range can be easily preset using the scale.
・Gentle clamping in the bore.
・Pull-down effect even with thin table material (28 mm or 24 mm).
・Compatible with conventional stop elements.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1503.0116
K1503.0128
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=clamping range
(mm)
D=diameter
(mm)
D1=Outside diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)

76.48 €

1 4 Days 650-36163410917.580

90.54 €

1 4 Days 800-75284816828129

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form B

Tech Support