Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1094.205 |
K1094.206 |
K1094.208 |
K1094.210 |
K1094.212 |
K1094.216 |
K1094.220 |
K1094.305 |
K1094.306 |
K1094.308 |
K1094.310 |
K1094.312 |
K1094.316 |
K1094.320 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material (mount surface / support surface) | Version 1 | D1=Pin diameter (mm) | D2=Pin diameter (mm) | G (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | R (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.59 € | 1 | 4 Days | - | short | 5 | 3 | - | 8 | 3 | 5 | 1.50 | - | ||
9.59 € | 1 | 4 Days | - | short | 6 | 4 | - | 10 | 4 | 6 | 1.80 | - | ||
9.87 € | 1 | 4 Days | Steel | short | 8 | 6 | M2.5 | 11.4 | 6 | 7.4 | 2.5 | 5 | ||
10.33 € | 1 | 4 Days | Steel | short | 10 | 7 | M2.5 | 13.7 | 7 | 9.7 | 3 | 5 | ||
10.78 € | 1 | 4 Days | Steel | short | 12 | 8 | M3 | 16 | 8 | 12 | 3.5 | 6 | ||
12.54 € | 1 | 4 Days | Steel | short | 16 | 12 | M4 | 20 | 12 | 15 | 5 | 8 | ||
19.50 € | 1 | 4 Days | Steel | short | 20 | 14 | M5 | 25.5 | 14 | 19.5 | 6 | 10 | ||
10.05 € | 1 | 4 Days | - | long | 5 | 3 | - | 10 | 3 | 5 | 1.50 | - | ||
10.05 € | 1 | 4 Days | - | long | 6 | 4 | - | 12 | 4 | 6 | 1.80 | - | ||
10.33 € | 1 | 4 Days | Steel | long | 8 | 6 | M2.5 | 17.4 | 6 | 7.4 | 2.5 | 5 | ||
10.78 € | 1 | 4 Days | Steel | long | 10 | 7 | M2.5 | 21.7 | 7 | 9.7 | 3 | 5 | ||
11.20 € | 1 | 4 Days | Steel | long | 12 | 8 | M3 | 24 | 8 | 12 | 3.5 | 6 | ||
13.00 € | 1 | 4 Days | Steel | long | 16 | 12 | M4 | 29 | 12 | 15 | 5 | 8 | ||
20.16 € | 1 | 4 Days | Steel | long | 20 | 14 | M5 | 35.5 | 14 | 19.5 | 6 | 10 |
Loading...
Main material | Tool steel | Surface finish body | hardened and ground | Form | B |
---|
Configure
Basic Attributes
Material (mount surface / support surface)
Version 1
D1=Pin diameter(mm)
D2=Pin diameter(mm)
G(mm)
H=Height(mm)
H1(mm)
H2(mm)
R(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes