Configure
  • Material (mount surface / support surface)
  • A(mm)
  • B(mm)
  • C= diameter(mm)
  • D(mm)
  • E(mm)
  • F(mm)
  • H(mm)
  • K(mm)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Locating pins with flattened ball-end Form D (K0351)

    Part number:

    Still undefined. 16 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Main material

    Material (mount surface / support surface)

    A

    (mm)

    B

    (mm)

    C= diameter

    (mm)

    D

    (mm)

    E

    (mm)

    F

    (mm)

    G

    (mm)

    H

    (mm)

    J

    K

    (mm)

    Minimum order quantity
    Tool steel
    Steel
    6
    4
    6
    4
    6
    2
    M2.5
    4.5
    R 1
    1.7
    1 pieces
    Tool steel
    Steel
    8
    6
    8
    6
    8
    2
    M3
    6
    R 2
    2
    1 pieces
    Tool steel
    Steel
    10
    7
    10
    7
    10
    2.5
    M3
    6
    R 2,5
    2.5
    1 pieces
    Tool steel
    Steel
    12
    8
    12
    8
    12
    3
    M4
    8
    R 3
    2.5
    1 pieces
    Tool steel
    Steel
    14
    10
    14
    10
    14
    3.5
    M4
    8
    R 3,5
    3.76
    1 pieces
    Tool steel
    Steel
    16
    12
    16
    12
    16
    4
    M5
    10
    R 4
    4.3
    1 pieces
    Tool steel
    Steel
    20
    14
    20
    14
    20
    5
    M5
    10
    R 5
    5
    1 pieces
    Tool steel
    Steel
    22
    16
    22
    16
    22
    5.5
    M5
    10
    R 5,5
    5
    1 pieces
    Tool steel
    Steel
    25
    18
    25
    18
    25
    6
    M5
    10
    R 6
    5.6
    1 pieces
    Stainless steel
    Stainless steel
    6
    4
    6
    4
    6
    2
    M2.5
    4.5
    R 1
    1.7
    1 pieces
    Stainless steel
    Stainless steel
    8
    6
    8
    6
    8
    2
    M3
    6
    R 2
    2
    1 pieces
    Stainless steel
    Stainless steel
    10
    7
    10
    7
    10
    2.5
    M3
    6
    R 2,5
    2.5
    1 pieces
    Stainless steel
    Stainless steel
    12
    8
    12
    8
    12
    3
    M4
    8
    R 3
    2.5
    1 pieces
    Stainless steel
    Stainless steel
    14
    10
    14
    10
    14
    3.5
    M4
    8
    R 3,5
    3.76
    1 pieces
    Stainless steel
    Stainless steel
    16
    12
    16
    12
    16
    4
    M5
    10
    R 4
    4.3
    1 pieces
    Stainless steel
    Stainless steel
    20
    14
    20
    14
    20
    5
    M5
    10
    R 5
    5
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    17.46 €
    ( 20.78 € )
    4 working days
    19.65 €
    ( 23.38 € )
    4 working days
    22.44 €
    ( 26.70 € )
    4 working days
    23.07 €
    ( 27.45 € )
    4 working days
    24.38 €
    ( 29.01 € )
    4 working days
    24.58 €
    ( 29.25 € )
    4 working days
    27.46 €
    ( 32.68 € )
    4 working days
    30.88 €
    ( 36.75 € )
    4 working days
    33.83 €
    ( 40.26 € )
    4 working days
    22.49 €
    ( 26.76 € )
    4 working days
    25.29 €
    ( 30.10 € )
    4 working days
    28.88 €
    ( 34.37 € )
    4 working days
    31.06 €
    ( 36.96 € )
    4 working days
    33.03 €
    ( 39.31 € )
    4 working days
    33.25 €
    ( 39.57 € )
    4 working days
    48.47 €
    ( 57.68 € )
    4 working days

    More Information

    Basic information

    · Ease the fastening process

    · Clamping inclination is minimised through the ball-end and the subsequent ball incline

    · Version: steel or stainless steel

    · Steel, hardened and ground

    · Stainless steel, ground and kolsterised