Toggle clamps hook horizontal with catch plate (K1432)

Toggle clamps hook horizontal with catch plate (K1432)
[Specifications]
・Material: Steel or stainless steel.
・Component material: Plastic
・Surface finish component: oil-resistant
・Component colour: red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1432.02000
K1432.04000
K1432.07000
K1432.12000
K1432.14000
K1432.17000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body Opening angle of handle F1=Tractive force
(N)
F2=Retaining force
(N)
Clamping travel L3
(mm)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
R
(mm)
T
(mm)

24.62 €

1 4 Days 100Steelgalvanised153°150020007026136.5402821.5433124.55.2625.416745.5585.414

37.75 €

1 4 Days 160Steelgalvanised155°3000400090351985236295741346.583524768.284720

60.86 €

1 4 Days 200Steelgalvanised155°4000700011551329.571.552.543.57859508.51249.3314841041027

43.64 €

1 4 Days 100Stainless Steelbright153°150020007026136.5402821.5433124.55.2625.416745.5585.414

63.40 €

1 4 Days 160Stainless Steelbright155°3000400090351985236295741346.583524768.284720

133.95 €

1 4 Days 200Stainless Steelbright155°4000700011551329.571.552.543.57859508.51249.3314841041027

Loading...

  1. 1

Basic information

Component material Plastic Surface finish component oil-resistant Component colour red
Version 2 with catch plate

Tech Support