Self-aligning pads with O-ring and exchangeable inserts, Form C, flattened steel insert, smooth (K0285)

Self-aligning pads with O-ring and exchangeable inserts, Form C, flattened steel insert, smooth (K0285)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· ball point hardened

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0285.117X022
K0285.119X024
K0285.124X028
K0285.130X030
K0285.136X036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. steel insert

69.01 €

1 4 Days 17M6102271328K0385.10108

75.70 €

1 4 Days 19M8122481539K0385.12108

80.27 €

1 4 Days 24M10162882058K0385.16108

88.88 €

1 4 Days 30M12203092395K0385.20108

106.01 €

1 4 Days 36M1225361128136K0385.25108

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material High carbon steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form C
H1(mm) 4 H2(mm) 10

Tech Support