Self-aligning pads with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face (K0285)

Self-aligning pads with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face (K0285)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· ball point hardened

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0285.517X022
K0285.519X024
K0285.524X028
K0285.530X030
K0285.536X036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

72.61 €

1 4 Days 17M6102271328K0385.10105

80.40 €

1 4 Days 19M8122481539K0385.12105

88.11 €

1 4 Days 24M10162882058K0385.16105

100.07 €

1 4 Days 30M12203092395K0385.20105

119.95 €

1 4 Days 36M1225361128136K0385.25105

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Diamond
Surface finish component hardened and bright Material (mount surface / support surface) Diamond Form O
H1(mm) 4 H2(mm) 10

Tech Support