Self-aligning pads with O-ring, Form K, flattened POM ball, smooth (K0284) (Part Numbers - CAD Download)

Self-aligning pads with O-ring, Form K, flattened POM ball, smooth (K0284)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0284.704X012
K0284.704X025
K0284.705X016
K0284.705X025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)

36.98 €

1 4 Days 10M46124.572

38.05 €

1 4 Days 10M46251272

41.22 €

1 4 Days 13M58.5165104

42.41 €

1 4 Days 13M58.52512104

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyacetal
Material (mount surface / support surface) Pom Form K H1(mm) 1.5

Tech Support