Configure

Self-aligning pads, Form J, press fit, flattened ball, diamond grip (K0282)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

D1=Outside diameter

(mm)

D2=Thread

D3

(mm)

H=Height

(mm)

T=thread depth

(mm)

Ball Ø

(mm)

Receiving hole

(mm)

Load rating max. (static load only)

(kN)

Minimum order quantity
12
M3
7.2
11
3.5
10
ø 12 H7X6 min.
10*
1 pieces
18
M4
10.5
17
4.4
16
ø 18 H7X8 min.
25*
1 pieces
28
M5
20
25
6.3
25
ø 28 H7X13 min.
90*
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
31.64 €
( 37.65 € )
4 working days
43.10 €
( 51.29 € )
4 working days
54.07 €
( 64.34 € )
4 working days

More Information

Basic information

· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· ball point hardened